Browning Steel Bushed Bore HPT Sprocket - B408M85TL
Part #:2763308
Catalog #:B408M85TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 40 | Product Type: | HPT Sprocket |
| Width (mm): | 85 mm | Bushing: | 2012 |
| Flange (mm): | 110.0074 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Pitch Diameter (mm): | 101.854 mm |
| Belt Section: | 8M | Bore (Max) (mm): | 50.8 mm |
| Outside Diameter (mm): | 100.4824 mm | Material: | Steel |
| Bore (Min) (mm): | 12.7 mm |
General Specifications
| UPC: | 662460610245 | Weight: | 4.87 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 5.60 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

