Browning Steel Bushed Bore HPT Sprocket - B488M85TL
Part #:2763324
Catalog #:B488M85TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 85 mm | Flange (mm): | 130.9878 mm |
| Number of teeth: | 48 | Bushing: | 2012 |
| Product Type: | HPT Sprocket | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Min) (mm): | 12.7 mm |
| Bore (Max) (mm): | 50.8 mm | Outside Diameter (mm): | 120.8532 mm |
| Material: | Steel | Belt Section: | 8M |
| Pitch Diameter (mm): | 122.2248 mm |
General Specifications
| UPC: | 662460610269 | Weight: | 7.64 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

