Browning Steel Bushed Bore HPT Sprocket - B568M85TL
Part #:2763332
Catalog #:B568M85TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 85 mm | Bushing: | 2517 |
| Product Type: | HPT Sprocket | Number of teeth: | 56 |
| Flange (mm): | 151.003 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Material: | Steel |
| Pitch Diameter (mm): | 142.5956 mm | Bore (Min) (mm): | 12.7 mm |
| Belt Section: | 8M | Outside Diameter (mm): | 141.224 mm |
| Bore (Max) (mm): | 63.5 mm |
General Specifications
| UPC: | 662460610276 | Weight: | 10.77 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

