Browning Steel Bushed Bore HPT Sprocket - B648M85TL
Part #:2763340
Catalog #:B648M85TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 64 | Product Type: | HPT Sprocket |
| Width (mm): | 85 mm | Flange (mm): | 172.0088 mm |
| Bushing: | 2517 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Pitch Diameter (mm): | 162.9664 mm |
| Bore (Min) (mm): | 12.7 mm | Belt Section: | 8M |
| Bore (Max) (mm): | 63.5 mm | Material: | Steel |
| Outside Diameter (mm): | 161.5948 mm |
General Specifications
| UPC: | 662460610283 | Weight: | 16.91 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

