Browning Steel Bushed Bore HPT Sprocket - B728M85TL
Part #:2763357
Catalog #:B728M85TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 192.405 mm | Bushing: | 3020 |
| Product Type: | HPT Sprocket | Width (mm): | 85 mm |
| Number of teeth: | 72 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Belt Section: | 8M |
| Pitch Diameter (mm): | 183.3372 mm | Outside Diameter (mm): | 181.9656 mm |
| Material: | Steel | Bore (Min) (mm): | 23.8125 mm |
| Bore (Max) (mm): | 76.2 mm |
General Specifications
| UPC: | 662460610290 | Weight: | 17.67 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

