Browning Steel Bushed Bore HPT Sprocket - B808M85TL
Part #:2763365
Catalog #:B808M85TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Number of teeth: | 80 |
| Flange (mm): | 213.0044 mm | Width (mm): | 85 mm |
| Bushing: | 3020 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Min) (mm): | 23.8125 mm |
| Outside Diameter (mm): | 202.3364 mm | Bore (Max) (mm): | 76.2 mm |
| Belt Section: | 8M | Pitch Diameter (mm): | 203.708 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460610306 | Weight: | 22.25 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

