Browning Steel Bushed Bore HPT Sprocket - B1448M85TL
Part #:2763399
Catalog #:B1448M85TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 85 mm | Bushing: | 3535 |
| Number of teeth: | 144 | Product Type: | HPT Sprocket |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Bore (Max) (mm): | 88.9 mm | Pitch Diameter (mm): | 366.6998 mm |
| Belt Section: | 8M | Bore (Min) (mm): | 30.1625 mm |
| Material: | Steel | Outside Diameter (mm): | 365.3282 mm |
General Specifications
| UPC: | 662460610337 | Weight: | 78.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

