Browning Steel Bushed Bore HPT Sprocket - B1928M85TL
Part #:2763407
Catalog #:B1928M85TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Bushing: | 3535 |
| Width (mm): | 85 mm | Number of teeth: | 192 |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Bore (Min) (mm): | 30.1625 mm | Bore (Max) (mm): | 88.9 mm |
| Belt Section: | 8M | Pitch Diameter (mm): | 488.9246 mm |
| Outside Diameter (mm): | 487.553 mm | Material: | Steel |
General Specifications
| UPC: | 662460610344 | Weight: | 110.20 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

