Browning Steel Bushed Bore HPT Sprocket - B3014M40TL
Part #:2763431
Catalog #:B3014M40TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Number of teeth: | 30 |
| Bushing: | 2012 | Flange (mm): | 146.3802 mm |
| Width (mm): | 40 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Min) (mm): | 12.7 mm |
| Material: | Steel | Bore (Max) (mm): | 50.8 mm |
| Outside Diameter (mm): | 130.8862 mm | Belt Section: | 14M |
| Pitch Diameter (mm): | 133.6802 mm |
General Specifications
| UPC: | 662460610375 | Weight: | 6.61 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

