Browning Steel Bushed Bore HPT Sprocket - B3114M40TL
Part #:2763449
Catalog #:B3114M40TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 31 | Width (mm): | 40 mm |
| Flange (mm): | 155.5496 mm | Product Type: | HPT Sprocket |
| Bushing: | 2012 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Outside Diameter (mm): | 135.3566 mm |
| Bore (Min) (mm): | 12.7 mm | Material: | Steel |
| Belt Section: | 14M | Bore (Max) (mm): | 50.8 mm |
| Pitch Diameter (mm): | 138.1506 mm |
General Specifications
| UPC: | 662460610399 | Weight: | 7.50 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

