Browning Steel Bushed Bore HPT Sprocket - B3214M40TL
Part #:2763456
Catalog #:B3214M40TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Flange (mm): | 155.5496 mm |
| Number of teeth: | 32 | Width (mm): | 40 mm |
| Bushing: | 2012 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Min) (mm): | 12.7 mm |
| Pitch Diameter (mm): | 142.5956 mm | Belt Section: | 14M |
| Outside Diameter (mm): | 139.8016 mm | Material: | Steel |
| Bore (Max) (mm): | 50.8 mm |
General Specifications
| UPC: | 662460610405 | Weight: | 7.84 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 4.30 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

