Browning Steel Bushed Bore HPT Sprocket - B3414M40TL
Part #:2763472
Catalog #:B3414M40TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 2012 | Flange (mm): | 164.211 mm |
| Width (mm): | 40 mm | Product Type: | HPT Sprocket |
| Number of teeth: | 34 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Belt Section: | 14M |
| Pitch Diameter (mm): | 151.511 mm | Bore (Max) (mm): | 50.8 mm |
| Outside Diameter (mm): | 148.717 mm | Bore (Min) (mm): | 12.7 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460610429 | Weight: | 9.52 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

