Browning Steel Bushed Bore HPT Sprocket - B3514M40TL
Part #:2763480
Catalog #:B3514M40TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 40 mm | Bushing: | 2012 |
| Number of teeth: | 35 | Product Type: | HPT Sprocket |
| Flange (mm): | 173.1264 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Min) (mm): | 12.7 mm |
| Material: | Steel | Outside Diameter (mm): | 153.1874 mm |
| Pitch Diameter (mm): | 155.9814 mm | Bore (Max) (mm): | 50.8 mm |
| Belt Section: | 14M |
General Specifications
| UPC: | 662460610436 | Weight: | 10.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

