Browning Steel Bushed Bore HPT Sprocket - B3614M40TL
Part #:2763498
Catalog #:B3614M40TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 36 | Bushing: | 2517 |
| Flange (mm): | 173.1264 mm | Width (mm): | 40 mm |
| Product Type: | HPT Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Max) (mm): | 63.5 mm |
| Belt Section: | 14M | Material: | Steel |
| Outside Diameter (mm): | 157.6324 mm | Bore (Min) (mm): | 12.7 mm |
| Pitch Diameter (mm): | 160.4264 mm |
General Specifications
| UPC: | 662460610443 | Weight: | 10.76 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

