Browning Steel Bushed Bore HPT Sprocket - B3714M40TL
Part #:2763506
Catalog #:B3714M40TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 2517 | Flange (mm): | 182.0418 mm |
| Width (mm): | 40 mm | Product Type: | HPT Sprocket |
| Number of teeth: | 37 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Material: | Steel |
| Outside Diameter (mm): | 162.1028 mm | Belt Section: | 14M |
| Pitch Diameter (mm): | 164.8968 mm | Bore (Max) (mm): | 63.5 mm |
| Bore (Min) (mm): | 12.7 mm |
General Specifications
| UPC: | 662460610450 | Weight: | 11.70 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

