Browning Steel Bushed Bore HPT Sprocket - B3914M40TL
Part #:2763522
Catalog #:B3914M40TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 40 mm | Flange (mm): | 190.9572 mm |
| Product Type: | HPT Sprocket | Number of teeth: | 39 |
| Bushing: | 2517 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Material: | Steel |
| Belt Section: | 14M | Bore (Min) (mm): | 12.7 mm |
| Pitch Diameter (mm): | 173.7868 mm | Bore (Max) (mm): | 63.5 mm |
| Outside Diameter (mm): | 170.9928 mm |
General Specifications
| UPC: | 662460610474 | Weight: | 13.70 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

