Browning Steel Bushed Bore HPT Sprocket - B4014M40TL
Part #:2763530
Catalog #:B4014M40TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 40 | Product Type: | HPT Sprocket |
| Width (mm): | 40 mm | Flange (mm): | 190.9572 mm |
| Bushing: | 2517 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Min) (mm): | 12.7 mm |
| Material: | Steel | Outside Diameter (mm): | 175.4632 mm |
| Pitch Diameter (mm): | 178.2572 mm | Bore (Max) (mm): | 63.5 mm |
| Belt Section: | 14M |
General Specifications
| UPC: | 662460610481 | Weight: | 16.15 LB |
| Packaged Length: | 8.20 IN | Packaged Width: | 8.40 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

