Browning Steel Bushed Bore HPT Sprocket - B4214M40TL
Part #:2763548
Catalog #:B4214M40TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 2517 | Flange (mm): | 204.3176 mm |
| Number of teeth: | 42 | Product Type: | HPT Sprocket |
| Width (mm): | 40 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Outside Diameter (mm): | 184.3786 mm |
| Bore (Max) (mm): | 63.5 mm | Material: | Steel |
| Bore (Min) (mm): | 12.7 mm | Pitch Diameter (mm): | 187.1726 mm |
| Belt Section: | 14M |
General Specifications
| UPC: | 662460610498 | Weight: | 16.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

