Browning Steel Bushed Bore HPT Sprocket - B4414M40TL
Part #:2763555
Catalog #:B4414M40TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Flange (mm): | 213.233 mm |
| Number of teeth: | 44 | Width (mm): | 40 mm |
| Bushing: | 2517 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Outside Diameter (mm): | 193.294 mm |
| Bore (Max) (mm): | 63.5 mm | Belt Section: | 14M |
| Bore (Min) (mm): | 12.7 mm | Material: | Steel |
| Pitch Diameter (mm): | 196.088 mm |
General Specifications
| UPC: | 662460610504 | Weight: | 18.07 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

