Browning Steel Bushed Bore HPT Sprocket - B4814M40TL
Part #:2763571
Catalog #:B4814M40TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 2517 | Width (mm): | 40 mm |
| Product Type: | HPT Sprocket | Flange (mm): | 227.1014 mm |
| Number of teeth: | 48 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Material: | Steel |
| Bore (Min) (mm): | 12.7 mm | Bore (Max) (mm): | 63.5 mm |
| Outside Diameter (mm): | 211.0994 mm | Pitch Diameter (mm): | 213.8934 mm |
| Belt Section: | 14M |
General Specifications
| UPC: | 662460610528 | Weight: | 22.27 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

