Browning Steel Bushed Bore HPT Sprocket - B5014M40TL
Part #:2763589
Catalog #:B5014M40TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 2517 | Product Type: | HPT Sprocket |
| Number of teeth: | 50 | Width (mm): | 40 mm |
| Flange (mm): | 236.0168 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Outside Diameter (mm): | 220.0148 mm |
| Material: | Steel | Bore (Min) (mm): | 12.7 mm |
| Belt Section: | 14M | Bore (Max) (mm): | 63.5 mm |
| Pitch Diameter (mm): | 222.8088 mm |
General Specifications
| UPC: | 662460610535 | Weight: | 25.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

