Browning Steel Bushed Bore HPT Sprocket - B5214M40TL
Part #:2763597
Catalog #:B5214M40TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 2517 | Number of teeth: | 52 |
| Product Type: | HPT Sprocket | Width (mm): | 40 mm |
| Flange (mm): | 246.0498 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Min) (mm): | 12.7 mm |
| Outside Diameter (mm): | 228.9302 mm | Material: | Steel |
| Bore (Max) (mm): | 63.5 mm | Pitch Diameter (mm): | 231.7242 mm |
| Belt Section: | 14M |
General Specifications
| UPC: | 662460610542 | Weight: | 27.03 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

