Browning Steel Bushed Bore HPT Sprocket - B6414M40TL
Part #:2763621
Catalog #:B6414M40TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 3020 | Width (mm): | 40 mm |
| Product Type: | HPT Sprocket | Number of teeth: | 64 |
| Flange (mm): | 298.45 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Outside Diameter (mm): | 282.4226 mm |
| Material: | Steel | Belt Section: | 14M |
| Bore (Min) (mm): | 23.8125 mm | Bore (Max) (mm): | 76.2 mm |
| Pitch Diameter (mm): | 285.2166 mm |
General Specifications
| UPC: | 662460610573 | Weight: | 32.54 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

