Browning Steel Bushed Bore HPT Sprocket - B6814M40TL
Part #:2763639
Catalog #:B6814M40TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 317.5 mm | Width (mm): | 40 mm |
| Number of teeth: | 68 | Bushing: | 3020 |
| Product Type: | HPT Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Material: | Steel |
| Bore (Max) (mm): | 76.2 mm | Pitch Diameter (mm): | 303.022 mm |
| Outside Diameter (mm): | 300.228 mm | Belt Section: | 14M |
| Bore (Min) (mm): | 23.8125 mm |
General Specifications
| UPC: | 662460610580 | Weight: | 32.67 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

