Browning Steel Bushed Bore HPT Sprocket - B8014M40TL
Part #:2763654
Catalog #:B8014M40TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 371.475 mm | Product Type: | HPT Sprocket |
| Bushing: | 3020 | Width (mm): | 40 mm |
| Number of teeth: | 80 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Min) (mm): | 23.8125 mm |
| Material: | Steel | Bore (Max) (mm): | 76.2 mm |
| Pitch Diameter (mm): | 356.5144 mm | Outside Diameter (mm): | 353.7204 mm |
| Belt Section: | 14M |
General Specifications
| UPC: | 662460610603 | Weight: | 33.10 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

