Browning Steel Bushed Bore HPT Sprocket - B9014M40TL
Part #:2763662
Catalog #:B9014M40TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Width (mm): | 40 mm |
| Number of teeth: | 90 | Bushing: | 3020 |
| Bushing Type: | Taper Bore | Bore Type: | Bushed |
| Pitch Diameter (mm): | 401.066 mm | Bore (Max) (mm): | 76.2 mm |
| Outside Diameter (mm): | 398.272 mm | Material: | Steel |
| Bore (Min) (mm): | 23.8125 mm | Belt Section: | 14M |
General Specifications
| UPC: | 662460610610 | Weight: | 39.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

