Browning Steel Bushed Bore HPT Sprocket - B11214M40TL
Part #:2763670
Catalog #:B11214M40TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 3020 | Width (mm): | 40 mm |
| Number of teeth: | 112 | Product Type: | HPT Sprocket |
| Bushing Type: | Taper Bore | Bore Type: | Bushed |
| Bore (Max) (mm): | 76.2 mm | Pitch Diameter (mm): | 499.11 mm |
| Belt Section: | 14M | Material: | Steel |
| Bore (Min) (mm): | 23.8125 mm | Outside Diameter (mm): | 496.316 mm |
General Specifications
| UPC: | 662460610627 | Weight: | 100.50 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

