Browning Steel Bushed Bore HPT Sprocket - B14414M40TL
Part #:2763688
Catalog #:B14414M40TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Width (mm): | 40 mm |
| Number of teeth: | 144 | Bushing: | 3020 |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Pitch Diameter (mm): | 641.7056 mm | Belt Section: | 14M |
| Bore (Max) (mm): | 76.2 mm | Outside Diameter (mm): | 638.9116 mm |
| Material: | Steel | Bore (Min) (mm): | 23.8125 mm |
General Specifications
| UPC: | 662460610634 | Weight: | 154.10 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

