Browning Steel Bushed Bore HPT Sprocket - B16814M40TL
Part #:2763696
Catalog #:B16814M40TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Bushing: | 3020 |
| Width (mm): | 40 mm | Number of teeth: | 168 |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Belt Section: | 14M | Material: | Steel |
| Bore (Min) (mm): | 23.8125 mm | Pitch Diameter (mm): | 748.665 mm |
| Outside Diameter (mm): | 745.871 mm | Bore (Max) (mm): | 76.2 mm |
General Specifications
| UPC: | 662460610641 | Weight: | 133.20 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

