Browning Steel Bushed Bore HPT Sprocket - B19214M40TL
Part #:2763704
Catalog #:B19214M40TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 192 | Width (mm): | 40 mm |
| Product Type: | HPT Sprocket | Bushing: | 3020 |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Pitch Diameter (mm): | 855.6244 mm | Bore (Min) (mm): | 23.8125 mm |
| Material: | Steel | Belt Section: | 14M |
| Outside Diameter (mm): | 852.8304 mm | Bore (Max) (mm): | 76.2 mm |
General Specifications
| UPC: | 662460610658 | Weight: | 167.60 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

