Browning Steel Bushed Bore HPT Sprocket - B2814M55TL
Part #:2763712
Catalog #:B2814M55TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Width (mm): | 55 mm |
| Bushing: | 2517 | Flange (mm): | 141.2748 mm |
| Number of teeth: | 28 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Min) (mm): | 12.7 mm |
| Pitch Diameter (mm): | 124.7648 mm | Belt Section: | 14M |
| Outside Diameter (mm): | 121.9708 mm | Material: | Steel |
| Bore (Max) (mm): | 50.8 mm |
General Specifications
| UPC: | 662460610665 | Weight: | 7.38 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

