Browning Steel Bushed Bore HPT Sprocket - B3014M55TL
Part #:2763738
Catalog #:B3014M55TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 55 mm | Flange (mm): | 146.3802 mm |
| Number of teeth: | 30 | Bushing: | 2517 |
| Product Type: | HPT Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Material: | Steel |
| Bore (Max) (mm): | 63.5 mm | Pitch Diameter (mm): | 133.6802 mm |
| Belt Section: | 14M | Bore (Min) (mm): | 12.7 mm |
| Outside Diameter (mm): | 130.8862 mm |
General Specifications
| UPC: | 662460610689 | Weight: | 7.25 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

