Browning Steel Bushed Bore HPT Sprocket - B3614M55TL
Part #:2763761
Catalog #:B3614M55TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Flange (mm): | 173.1264 mm |
| Number of teeth: | 36 | Width (mm): | 55 mm |
| Bushing: | 2517 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Min) (mm): | 12.7 mm |
| Belt Section: | 14M | Outside Diameter (mm): | 157.6324 mm |
| Bore (Max) (mm): | 63.5 mm | Material: | Steel |
| Pitch Diameter (mm): | 160.4264 mm |
General Specifications
| UPC: | 662460610719 | Weight: | 12.36 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

