Browning Steel Bushed Bore HPT Sprocket - B3814M55TL
Part #:2763779
Catalog #:B3814M55TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 38 | Width (mm): | 55 mm |
| Product Type: | HPT Sprocket | Flange (mm): | 182.0418 mm |
| Bushing: | 2517 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Belt Section: | 14M |
| Outside Diameter (mm): | 166.5986 mm | Pitch Diameter (mm): | 169.3926 mm |
| Bore (Min) (mm): | 12.7 mm | Bore (Max) (mm): | 63.5 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460610726 | Weight: | 15.31 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

