Browning Steel Bushed Bore HPT Sprocket - B4014M55TL
Part #:2763787
Catalog #:B4014M55TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 2517 | Number of teeth: | 40 |
| Flange (mm): | 190.9572 mm | Width (mm): | 55 mm |
| Product Type: | HPT Sprocket | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Material: | Steel |
| Bore (Min) (mm): | 12.7 mm | Pitch Diameter (mm): | 178.2572 mm |
| Bore (Max) (mm): | 63.5 mm | Belt Section: | 14M |
| Outside Diameter (mm): | 175.4632 mm |
General Specifications
| UPC: | 662460610733 | Weight: | 16.66 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

