Browning Steel Bushed Bore HPT Sprocket - B4414M55TL
Part #:2763795
Catalog #:B4414M55TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 213.233 mm | Number of teeth: | 44 |
| Width (mm): | 55 mm | Bushing: | 2517 |
| Product Type: | HPT Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Outside Diameter (mm): | 193.294 mm |
| Belt Section: | 14M | Pitch Diameter (mm): | 196.088 mm |
| Material: | Steel | Bore (Min) (mm): | 12.7 mm |
| Bore (Max) (mm): | 63.5 mm |
General Specifications
| UPC: | 662460610740 | Weight: | 20.72 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

