Browning Steel Bushed Bore HPT Sprocket - B5214M55TL
Part #:2763811
Catalog #:B5214M55TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 3020 | Flange (mm): | 246.0498 mm |
| Product Type: | HPT Sprocket | Width (mm): | 55 mm |
| Number of teeth: | 52 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Material: | Steel |
| Pitch Diameter (mm): | 231.7242 mm | Belt Section: | 14M |
| Bore (Max) (mm): | 76.2 mm | Outside Diameter (mm): | 228.9302 mm |
| Bore (Min) (mm): | 23.8125 mm |
General Specifications
| UPC: | 662460610771 | Weight: | 29.26 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

