Browning Steel Bushed Bore HPT Sprocket - B5614M55TL
Part #:2763829
Catalog #:B5614M55TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 3020 | Product Type: | HPT Sprocket |
| Flange (mm): | 263.017 mm | Number of teeth: | 56 |
| Width (mm): | 55 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Max) (mm): | 76.2 mm |
| Belt Section: | 14M | Outside Diameter (mm): | 246.761 mm |
| Pitch Diameter (mm): | 249.555 mm | Material: | Steel |
| Bore (Min) (mm): | 23.8125 mm |
General Specifications
| UPC: | 662460610788 | Weight: | 34.87 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

