Browning Steel Bushed Bore HPT Sprocket - B6014M55TL
Part #:2763837
Catalog #:B6014M55TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 60 | Flange (mm): | 281.1018 mm |
| Product Type: | HPT Sprocket | Width (mm): | 55 mm |
| Bushing: | 3020 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Belt Section: | 14M |
| Outside Diameter (mm): | 264.5918 mm | Pitch Diameter (mm): | 267.3858 mm |
| Bore (Max) (mm): | 76.2 mm | Material: | Steel |
| Bore (Min) (mm): | 23.8125 mm |
General Specifications
| UPC: | 662460610795 | Weight: | 41.55 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

