Browning Steel Bushed Bore HPT Sprocket - B6814M55TL
Part #:2763852
Catalog #:B6814M55TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 68 | Width (mm): | 55 mm |
| Flange (mm): | 317.5 mm | Product Type: | HPT Sprocket |
| Bushing: | 3020 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Max) (mm): | 76.2 mm |
| Belt Section: | 14M | Bore (Min) (mm): | 23.8125 mm |
| Outside Diameter (mm): | 300.228 mm | Material: | Steel |
| Pitch Diameter (mm): | 303.022 mm |
General Specifications
| UPC: | 662460610818 | Weight: | 42.91 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

