Browning Steel Bushed Bore HPT Sprocket - B7214M55TL
Part #:2763860
Catalog #:B7214M55TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Flange (mm): | 334.9498 mm |
| Width (mm): | 55 mm | Bushing: | 3020 |
| Number of teeth: | 72 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Min) (mm): | 23.8125 mm |
| Bore (Max) (mm): | 76.2 mm | Pitch Diameter (mm): | 320.8528 mm |
| Material: | Steel | Belt Section: | 14M |
| Outside Diameter (mm): | 318.0588 mm |
General Specifications
| UPC: | 662460610825 | Weight: | 47.51 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

