Browning Steel Bushed Bore HPT Sprocket - B8014M55TL
Part #:2763878
Catalog #:B8014M55TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 371.475 mm | Product Type: | HPT Sprocket |
| Width (mm): | 55 mm | Number of teeth: | 80 |
| Bushing: | 3020 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Max) (mm): | 76.2 mm |
| Bore (Min) (mm): | 23.8125 mm | Material: | Steel |
| Pitch Diameter (mm): | 356.5144 mm | Belt Section: | 14M |
| Outside Diameter (mm): | 353.7204 mm |
General Specifications
| UPC: | 662460610832 | Weight: | 37.91 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

