Browning Steel Bushed Bore HPT Sprocket - B14414M55TL
Part #:2763902
Catalog #:B14414M55TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Number of teeth: | 144 |
| Bushing: | 3020 | Width (mm): | 55 mm |
| Bushing Type: | Taper Bore | Bore Type: | Bushed |
| Pitch Diameter (mm): | 641.7056 mm | Outside Diameter (mm): | 638.9116 mm |
| Material: | Steel | Bore (Min) (mm): | 23.8125 mm |
| Bore (Max) (mm): | 76.2 mm | Belt Section: | 14M |
General Specifications
| UPC: | 662460610863 | Weight: | 98.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

