Browning Steel Bushed Bore HPT Sprocket - B19214M55TL
Part #:2763928
Catalog #:B19214M55TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 55 mm | Number of teeth: | 192 |
| Product Type: | HPT Sprocket | Bushing: | 3020 |
| Bushing Type: | Taper Bore | Bore Type: | Bushed |
| Material: | Steel | Bore (Max) (mm): | 76.2 mm |
| Outside Diameter (mm): | 852.8304 mm | Belt Section: | 14M |
| Bore (Min) (mm): | 23.8125 mm | Pitch Diameter (mm): | 855.6244 mm |
General Specifications
| UPC: | 662460610887 | Weight: | 185.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

