Browning Steel Bushed Bore HPT Sprocket - B2814M85TL
Part #:2763936
Catalog #:B2814M85TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 2012 | Number of teeth: | 28 |
| Flange (mm): | 141.2748 mm | Width (mm): | 85 mm |
| Product Type: | HPT Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Min) (mm): | 12.7 mm |
| Bore (Max) (mm): | 50.8 mm | Outside Diameter (mm): | 121.9708 mm |
| Material: | Steel | Pitch Diameter (mm): | 124.7648 mm |
| Belt Section: | 14M |
General Specifications
| UPC: | 662460610894 | Weight: | 10.13 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

