Browning Steel Bushed Bore HPT Sprocket - B2914M85TL
Part #:2763944
Catalog #:B2914M85TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 29 | Flange (mm): | 141.2748 mm |
| Product Type: | HPT Sprocket | Width (mm): | 85 mm |
| Bushing: | 2012 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Min) (mm): | 12.7 mm |
| Pitch Diameter (mm): | 129.2352 mm | Material: | Steel |
| Outside Diameter (mm): | 126.4412 mm | Bore (Max) (mm): | 50.8 mm |
| Belt Section: | 14M |
General Specifications
| UPC: | 662460610900 | Weight: | 11.42 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

