Browning Steel Bushed Bore HPT Sprocket - B3014M85TL
Part #:2763951
Catalog #:B3014M85TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 85 mm | Flange (mm): | 146.3802 mm |
| Bushing: | 2517 | Product Type: | HPT Sprocket |
| Number of teeth: | 30 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Belt Section: | 14M |
| Outside Diameter (mm): | 130.8862 mm | Pitch Diameter (mm): | 133.6802 mm |
| Material: | Steel | Bore (Min) (mm): | 12.7 mm |
| Bore (Max) (mm): | 63.5 mm |
General Specifications
| UPC: | 662460610917 | Weight: | 9.72 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

