Browning Steel Bushed Bore HPT Sprocket - B3214M85TL
Part #:2763969
Catalog #:B3214M85TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Number of teeth: | 32 |
| Flange (mm): | 155.5496 mm | Bushing: | 2517 |
| Width (mm): | 85 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Belt Section: | 14M |
| Bore (Max) (mm): | 63.5 mm | Pitch Diameter (mm): | 142.5956 mm |
| Outside Diameter (mm): | 139.8016 mm | Bore (Min) (mm): | 12.7 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460610924 | Weight: | 12.36 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

