Browning Steel Bushed Bore HPT Sprocket - B3414M85TL
Part #:2763977
Catalog #:B3414M85TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 164.211 mm | Width (mm): | 85 mm |
| Product Type: | HPT Sprocket | Bushing: | 2517 |
| Number of teeth: | 34 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Min) (mm): | 12.7 mm |
| Pitch Diameter (mm): | 151.511 mm | Outside Diameter (mm): | 148.717 mm |
| Bore (Max) (mm): | 63.5 mm | Belt Section: | 14M |
| Material: | Steel |
General Specifications
| UPC: | 662460610931 | Weight: | 14.99 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

