Browning Steel Bushed Bore HPT Sprocket - B3814M85TL
Part #:2763993
Catalog #:B3814M85TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 85 mm | Flange (mm): | 182.0418 mm |
| Number of teeth: | 38 | Bushing: | 3020 |
| Product Type: | HPT Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Pitch Diameter (mm): | 169.3926 mm |
| Bore (Min) (mm): | 23.8125 mm | Material: | Steel |
| Bore (Max) (mm): | 76.2 mm | Outside Diameter (mm): | 166.5986 mm |
| Belt Section: | 14M |
General Specifications
| UPC: | 662460610955 | Weight: | 16.61 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

